Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Front element for selector switch [EC000222]
Bill of material
187047
PREVIEW
Preview
PLID
187047
MANUTYPEDESC
Manufacturer Type Description
M30C-FWRS-A1
DESCSHORT
Short Description
Key-operated actuator, Flat Front, maintained, 2 positions, Key withdrawable: 0, Metal bezel
DESCLONG
Long Description
Key-operated actuator, Product range: RMQ-Titan, Single unit, Design: key operation lock mechanism, maintained, Not suitable for master key systems, 2 positions, Degree of Protection: IP64, Metal bezel, Connection to SmartWire-DT: yes, with SWD-RMQ connections, Front dimensions: Ø 36 mm, Instructions: Stay-put/spring-return function, can be changed with coding parts M22-XC-Y, Key withdraw convertible with coding adapters M22-XC-..., With 1 key, Standards: IEC/EN 60947, VDE 0660, Degree of Protection: IP64
INTNO
International product number
4015081821136
NETTO_WEIGHT
Netto weight
0.06000 kg
ECLASS_13_0
Front element for selector switches [AKF031019]
ETIM_9_0
Front element for selector switch [EC000222]
EF000231
Number of switch positions
2
EF006976
Type of control element
Key
EF001142
Suitable for illumination
false
EF007167
Colour control element
Black
EF007165
Colour indicator light cap
Other
EF006253
Construction type lens
Round
EF000079
Hole diameter
30.0 mm
EF004565
Width opening
0 mm
EF004778
Height opening
0 mm
EF007447
Switching function latching
true
EF001407
Spring-return
false
EF006014
With front ring
true
EF005972
Material front ring
Metal
EF002429
Colour front ring
Titanium
EF003118
Degree of protection (IP), front side
IP66
EF011959
Degree of protection (NEMA)
4X, 13
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices